
Accessories, sensors
23-2500GL
Packing format: Single pack, Quantity per packing format: 1
23-2500GL
Product specifications
Characteristic | Value |
|---|---|
| 1. Manufacturer, Part no. | GP 1/2TTC50 250R 0.05 % |
| 2. Manufacturer, Part no. | Codeco, A250.00M4CA |
| 3. Manufacturer, Part no. | TT Electronics, CAR7C-2500WI |
| 4. Manufacturer, Part no. | TT Electronics, RC65C-2500WI |
| Application area | Gas Detection |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Further information | Accessory bag |
Characteristic | Value |
|---|---|
| Material Description | RES 250 OHM .05%, 1/2 WATT |
| Packing format | Single pack |
| Product group | Accessories, sensors |
| Product line | Electronic Controllers and Services |
| Product name | ACCESSORIES |
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.101 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.25 Liter |
| EAN/UPC | 5702428455459 |