
Accessories, Auxiliary Product
193G0721
Packing format: Single pack, Quantity per packing format: 1
193G0721
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | CT-36-0600-5 |
| Packing format | Single pack |
| Product group | Accessories, Auxiliary Product |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Dummy |
| Product Type | ThirdParty |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 910 Gram |
| Net weight | 900 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.203 Liter |
| EAN/UPC | 5715162976067 |