
EKC 100; EKC 200
084B8586
Used for product: EKC 100; EKC 200, Packing format: Multi pack, Quantity per packing format: 11
084B8586
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| CE evaluated | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Division | 25 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | 6 Pole Connectors,3.5mm,30 Pcs |
| Material Description | Accessorie Bag, 6 Pol Terminal, 30 pcs |
| Packing format | Multi pack |
| PFAS content [Yes/No] | No |
Characteristic | Value |
|---|---|
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Terminal |
| Product Type | Accessory |
| Quantity per packing format | 11 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | c7dcc93b-105f-4686-b7f9-6775e94f8d4a |
| SCIP dossier product name | EKC Accessories |
| Type designation | EKC 100/200 |
| Used for product | EKC 100EKC 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.144 Kilogram |
| Net weight | 0.14 Kilogram |
| Volume | 0.28 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428089555 |
| Proposition 65 | Cancer and Reproductive Harm |