
Accessories, Auxiliary Product
080Z2188
Packing format: Single pack, Quantity per packing format: 1
080Z2188
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | AK2 Roof Top Panel RS485 w. PS |
| Packing format | Single pack |
| Product group | Accessories, Auxiliary Product |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | Control panel |
| Product Type | ThirdParty |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.67 Kilogram |
| Net weight | 5.67 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.001 Liter |
| EAN/UPC | 5702428988452 |