
OP-UCGC0050RWC000B
114N2023
Segment usage: Low Back Pressure; Universal; Medium Back Pressure, Refrigerants: R134a, Compressor power supply [V]: 115/1/60
114N2023
Product specifications
Characteristic | Value |
|---|---|
| Air flow @ 60Hz [m³/h] | 830 m³/h |
| Applications | HBPLBPMBP |
| Approval | UL Recognized |
| China RoHS compliance | Out of scope |
| Compressor model | SC18G |
| Compressor power supply [V] | 115/1/60 |
| Condenser type | BM70 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | OP-UCGC0050RWB000B |
| DG Indicator Profile | Not relevant for dangerous goods |
| Electrical code | B |
| EU RoHS compliance | Out of scope |
| Family | Optyma™ |
| Fan blade size [mm] | 254.000 mm |
| Fan current @ 60Hz [A] | 1.00 A |
| Fan power consumption @ 60Hz [W] | 60 W |
| Fan power output @ 60Hz [W] | 16 W |
| Fan power supply [V/Ph/Hz] | 115/1/60 |
| Fan voltage @ 60Hz (max) [V] [Max] | 115 V |
| Fan voltage @ 60Hz (max) [V] [Min] | 115 V |
| Frequency [Hz] | 60 Hz |
| High value of nominal voltage at 60Hz [V] | 115 V |
| Length [mm] | 432.0 mm |
| Liquid line connection [in] | 1/4 in |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Material Description | OP-UCGC0050RWC000B SC18G |
Characteristic | Value |
|---|---|
| Model number | OP-UCGC0050RWC000B |
| No. of phases (compressor) | 1 |
| No. of phases (fan) | 1 |
| Number of fans | 1 |
| Phase | 1 |
| Phases of Compressor | 1 |
| Phases of Fan | 1 |
| Product group | Condensing Units |
| Product line | Condensing Units |
| Product name | Bare unit |
| Product Type | Optyma™ WC |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Receiver approval | UL |
| Receiver volume [L] | 0.8 L |
| Refrigerants | R134a |
| RLA | 10 A |
| Segment usage | Low Back PressureMedium Back PressureUniversal |
| Suction connection size [in] | 3/8 in |
| Technology | Reciprocating |
| Total height [mm] | 300.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| UL evaluated | Yes |
| Version | WC |
| Voltage 60Hz [V] | 115 V |
| Voltage 60Hz [V] [Max] | 115 V |
| Width [mm] | 330.00 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31 Kilogram |
| Net weight | 25.9 Kilogram |
| Volume | 46.445 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428391498 |
| Proposition 65 | Cancer and Reproductive Harm |