
Electrical component, Copy of Copy of Fan cowl
PCM504A018AP
Wiring assembly PWB3-1 L1 ,PWB3-1 N ,PWB3-1 L2 - PWB1 CNW1,PWB1 CNW2
PCM504A018AP
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly PWB3-1 L1 ,PWB3-1 N ,PWB3-1 L2 - PWB1 CNW1,PWB1 CNW2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, WIRING ASSY PWB3-1 L1 ,PWB3- |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.038 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.05 Liter |
| EAN/UPC | 5702424660192 |