
Electrical component, Copy of Copy of Fan cowl
PCM504A006Z
Wiring assembly PWB1 CNI1- PWB2-1 CNI2
PCM504A006Z
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly PWB1 CNI1- PWB2-1 CNI2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Electrical component |
| Material Description | SPARE PART, WIRING ASSY PWB1 CNI1- PWB2- |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.039 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.05 Liter |
| EAN/UPC | 5702424660413 |