
Electrical component, Copy of Copy of Fan cowl
PCM504A006N
Wiring assembly PWB1 CN18V- PWB5 CN18V-2
PCM504A006N
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Wiring assembly PWB1 CN18V- PWB5 CN18V-2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Electrical component |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | SPARE PART, WIRING ASSY PWB1 CN18V- PWB5 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Electrical component |
| Product Type | Copy of Copy of Fan cowl |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.034 Kilogram |
| Net weight | 0.03 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.525 Liter |
| EAN/UPC | 5702424660314 |