
Pressure transmitter
LCA551A002A
Sensor assembly THO-M1,INJ1
LCA551A002A
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Sensor assembly THO-M1,INJ1 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Temperature sensor |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Material Description | SPARE PART, SENSOR ASSY THO-M1,INJ1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure transmitter |
| Product Type | Sensor assembly |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)tris(nonylphenyl) phosphite (CAS no. 26523-78-4)1,6,7,8,9,14,15,16,17,17,18,18-dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (CAS no. 13560-89-9)4,4'-isopropylidenediphenol (CAS no. 80-05-7) |
| SCIP dossier no. | dbb95824-858e-444b-b49b-5b3a34fda48e |
| SCIP dossier product name | OPTYMA SPARE-12 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.2 Kilogram |
| Net weight | 0.1 Kilogram |
| Volume | 1.05 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424660123 |
| Proposition 65 | Cancer and Reproductive Harm |