
Condenser, D8
193U3125E
Condenser Kit D8
193U3125E
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Condenser Kit D8 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Condenser |
| Material Description | SP Condenser Kit D8 (TBD by R&D) |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | D8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.6 Kilogram |
| Net weight | 11.34 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 37.627 Liter |