Condenser, N8
193U0645E
MCHE N8 HU2900-3500 LZ0012-0014
193U0645E
Product specifications
Characteristic | Value |
|---|---|
| Description | MCHE N8 HU2900-3500 LZ0012-0014 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Condenser |
| Material Description | MCHE N8 HU2900-3500 LZ0012-0014 |
Characteristic | Value |
|---|---|
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Condenser |
| Product Type | N8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 31.91 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 28.71 Kilogram |