Condensing Units Accessories & Spare parts, Compressor, TF4CLX
119-9468
Refrigerants: R404A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
119-9468
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.80 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Cut in current HST [A] | 20.0 A |
| Description | TF4CLX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 1690 cm³ |
| In scope of WEEE | No |
| Liquid injection | No |
| LRA HST 60Hz [A] | 20.00 A |
| Main winding resistance for single-phase compressors [Ohm] | 2.60 Ohm |
Characteristic | Value |
|---|---|
| Material Description | KIT TF4CLX COMPRESSOR 115V/60Hz |
| Model number | TF4CLX |
| Motor type | CSIR |
| Oil quantity [cm3] | 280 cm³ |
| Oil type | POE |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | TF |
| Refrigerant charge [kg] [Max] | 0.60 kg |
| Refrigerants | R404A |
| RLA | 3.20 A |
| Segment usage | Refrigeration LTRefrigeration MT |
| Start capacitor capacitance | 280 µF |
| Swept volume [cm3] | 3.86 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°F] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.05 Kilogram |
| Net weight | 1.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.89 Liter |