
Pressure transmitter
119-9436
Panel thermostat
119-9436
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | Panel thermostat |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Family | Temperature sensor |
Characteristic | Value |
|---|---|
| Material Description | SP-PANEL THERMOSTAT |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Pressure transmitter |
| Product Type | Thermal switch |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.295 Kilogram |
| Net weight | 0.25 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 2.379 Liter |