
Condensing Units Accessories & Spare parts, Compressor, NL6.1MF
119-9411
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
119-9411
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 16.40 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Cut in current HST [A] | 9.2 A |
| Cut in current LST [A] | 12.2 A |
| Description | NL6.1MF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 2360 cm³ |
| In scope of WEEE | No |
| Liquid injection | No |
| LRA HST 60Hz [A] | 9.20 A |
| LRA LST [A] | 8.0 A |
| Main winding resistance for single-phase compressors [Ohm] | 10.20 Ohm |
Characteristic | Value |
|---|---|
| Material Description | NL6.1 MF 50/60Hz steel connectors |
| Model number | NL6.1MF |
| Motor type | CSIRRSIR |
| Oil quantity [cm3] | 270 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NL |
| Refrigerant charge [kg] [Max] | 0.60 kg |
| Refrigerants | R134a |
| RLA | 1.70 A |
| Segment usage | Refrigeration MT |
| Start capacitor capacitance | 80 µF |
| Swept volume [cm3] | 6.13 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°F] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.4 Kilogram |
| Net weight | 1.19 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.064 Liter |