
Condensing Units Accessories & Spare parts, Compressor
119-3586
NF7.3FX.2
119-3586
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NF7.3FX.2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| In scope of WEEE | No |
| Liquid injection | No |
| Material Description | SERVICE-KIT NF7,3FX2 115/60HZ R134A |
Characteristic | Value |
|---|---|
| Model number | NF7.3FX.2 |
| Motor type | CSIR |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NF |
| Refrigerants | R134a |
| Segment usage | Refrigeration LTRefrigeration MT |
| Technology | Reciprocating |
| Winding temperature short term [°F] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.212 Kilogram |
| Net weight | 10.619 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.306 Liter |