
Condensing Units Accessories & Spare parts, Compressor
119-2560
NF6.1FX.2
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Accessories and spare parts for condensing units
119-2560
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.10 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Cut in current HST [A] | 22.2 A |
| Description | NF6.1FX.2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 2360 cm³ |
| Liquid injection | No |
| LRA HST 60Hz [A] | 22.20 A |
| Main winding resistance for single-phase compressors [Ohm] | 2.00 Ohm |
| Material Description | SERVICE-Kit NF6.1FX2 115V - P-T#6.5/S# |
| Model number | NF6.1FX.2 |
Characteristic | Value |
|---|---|
| Motor type | CSIR |
| Oil quantity [cm3] | 270 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NF |
| Refrigerant charge [kg] [Max] | 0.40 kg |
| Refrigerants | R134a |
| RLA | 3.70 A |
| Segment usage | Refrigeration LTRefrigeration MT |
| Start capacitor capacitance | 280 µF |
| Swept volume [cm3] | 6.13 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°F] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.982 Kilogram |
| Net weight | 10.419 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.306 Liter |