
Condensing Units Accessories & Spare parts, Compressor
119-2119
NF11FX
119-2119
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 3.60 Ohm |
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Cut in current HST [A] | 43.1 A |
| Description | NF11FX |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Out of scope |
| Family | Compressor |
| Free gas volume [cm3] | 2360 cm³ |
| In scope of WEEE | No |
| Liquid injection | No |
| LRA HST 60Hz [A] | 43.10 A |
| Main winding resistance for single-phase compressors [Ohm] | 1.00 Ohm |
| Material Description | SERVICE-KIT NF11FX 115V/60HZ R134A |
Characteristic | Value |
|---|---|
| Model number | NF11FX |
| Motor type | CSIR |
| Oil quantity [cm3] | 300 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Compressor |
| Product Type | NF |
| Refrigerant charge [kg] [Max] | 0.40 kg |
| Refrigerants | R134a |
| RLA | 7.60 A |
| Segment usage | Refrigeration MT |
| Start capacitor capacitance | 410 µF |
| Swept volume [cm3] | 11.15 cm³ |
| Technology | Reciprocating |
| Winding temperature short term [°F] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 125 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.65 Kilogram |
| Net weight | 11 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.492 Liter |