Connector, Service valve
118U3759
Valve Suction
118U3759
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Condensing Units Accessories & Spare parts |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Valve Suction |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
Characteristic | Value |
|---|---|
| Family | Connector |
| In scope of WEEE | No |
| Material Description | SPARE PART, FLARE SERVICE VALVE 5/8" |
| Product group | Condensing Units Accessories & Spare parts |
| Product line | Condensing Units |
| Product name | Connector |
| Product Type | Service valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.237 Kilogram |
| Net weight | 0.207 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.64 Liter |
| EAN/UPC | 5702428579544 |