BOCK, Valve
097B50258
Condensing units spare parts, Thermost.expansion valve R410A, Legacy BOCK ID: 50258
097B50258
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Thermost.expansion valve R410A |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50258 |
Characteristic | Value |
|---|---|
| Material Description | Thermost.expansion valve R410A |
| Product group | Condensing units spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 640 Gram |
| Net weight | 640 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162895764 |