
Thermostat, B63
077B6335
Product type: B63, Used for product: Refrig. w. automatic defrost, Warm cut-in [°C]: 3.5, Warm cut-out [°C]: -12.5, Cold cut-out [°C]: -21, Cold cut-out [°C]: -21, Capillary tube length [mm]: 1010
077B6335
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Warm |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1010 mm |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 3.5 °C |
| Cold cut-out [°C] | -21.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Material Description | Thermostat 077B63, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B63 |
| Quantity per packing format | 90 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With constant cut-in, aut.defrost and chan. contact |
| Used for product | Refrig. w. automatic defrost |
| Warm cut-in [°C] | 3.5 °C |
| Warm cut-out [°C] | -12.5 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 97 Gram |
| Net weight | 92 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.262 Liter |
| EAN/UPC | 5715255064992 |