
Thermostat, B0
077B1808
Product type: B0, Warm cut-in [°C]: 11.5, Warm cut-out [°C]: 8.3, Cold cut-in [°C]: -0.5, Cold cut-out [°C]: -2.5, Capillary tube length [mm]: 1450
077B1808
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1450 mm |
| Cold cut-in [°C] | -0.5 °C |
| Cold cut-out [°C] | -2.5 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| Material Description | Thermostat 077B0, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 70 pc |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | Without additional function |
| Used for product | BEER DISPENSER |
| Warm cut-in [°C] | 11.5 °C |
| Warm cut-out [°C] | 8.3 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 99 Gram |
| Net weight | 92 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.337 Liter |
| EAN/UPC | 5715255224891 |