
Thermostat, B0
077B1782
Product type: B0, Used for product: Refrigerators, Warm cut-in [°C]: 7.2, Warm cut-out [°C]: 2.7, Cold cut-in [°C]: 0.6, Cold cut-out [°C]: -5, Capillary tube length [mm]: 160
077B1782
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 760 mmHg |
| Adjusting position | Middle |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 160 mm |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| Cold cut-in [°C] | 0.6 °C |
| Cold cut-out [°C] | -5.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| EU RoHS compliance | Yes |
| In scope of WEEE | No |
| Material Description | Thermostat 077B0, 6-36 amp |
Characteristic | Value |
|---|---|
| Middle cut-in [°C] | 4.0 °C |
| Middle cut-out [°C] | -1.0 °C |
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 100 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | Without additional function |
| UL evaluated | Yes |
| Used for product | Refrigerators |
| Warm cut-in [°C] | 7.2 °C |
| Warm cut-out [°C] | 2.7 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 77 Gram |
| Net weight | 72 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.236 Liter |
| EAN/UPC | 5715162733127 |