
Thermostat, B0
077B1735
Product Type: B0, Warm cut-in [°C]: -1.7, Warm cut-out [°C]: -7.7, Cold cut-in [°C]: -8.8, Cold cut-out [°C]: -16.7, Capillary tube length [mm]: 1300
077B1735
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 700 mmHg |
| Adjusting position | Cold |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 1300 mm |
| CE evaluated | Yes |
| Cold cut-in [°C] | -8.8 °C |
| Cold cut-out [°C] | -16.7 °C |
| Contains batteries | No |
| DG Indicator Profile | Contains Gas |
| In scope of WEEE | No |
| Material Description | Thermostat 077B0, 8-40 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B0 |
| Quantity per packing format | 90 pc |
| REACH Candidate List substances | No |
| Terminals | 6,3 x 0,8 mm AllTerminal 4 single |
| UL evaluated | Yes |
| Warm cut-in [°C] | -1.7 °C |
| Warm cut-out [°C] | -7.7 °C |
| Warm defrost [°C] | 3.1 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.09 Kilogram |
| Net weight | 0.085 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.309 Cubic decimeter |
| EAN/UPC | 5702428670616 |