
Thermostat, B04
077B1401
Warm cut-in [°C]: -10, Warm cut-out [°C]: -13, Cold cut-in [°C]: -29, Cold cut-out [°C]: -33, Capillary tube length [mm]: 2500
077B1401
Product specifications
Characteristic | Value |
|---|---|
| Adjusted at pressure [mm Hg] | 737 mmHg |
| Adjusting position | Warm |
| Ambient temperature range [°C] [max] | 65 °C |
| Ambient temperature range [°C] [min] | -25 °C |
| Approval | BEABCEEACLLC CDC TYSKcURus |
| Capillary tube length [mm] | 2500 mm |
| Cold cut-in [°C] | -29.0 °C |
| Cold cut-out [°C] | -33.0 °C |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Enclosed breaked device (EBD) | 077R0379 ref. 1 |
| Material Description | Thermostat 077B04, 6-36 amp |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Mechanical cold controls |
| Product line | Appliance Controls |
| Product name | Thermostat |
| Product Type | B04 |
| Quantity per packing format | 70 pc |
| Terminals | 6,3 x 0,8 mm All |
| Type designation | With changeover contact |
| Used for product | Freezer |
| Warm cut-in [°C] | -10.0 °C |
| Warm cut-out [°C] | -13.0 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 111 Gram |
| Net weight | 104 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.337 Liter |
| EAN/UPC | 5715255159308 |