
Spare part, EVR(H) 8; EVR(H) 6, Seal kit
032F8165
Product Type: Spare part, Used for product: EVR(H) 8; EVR(H) 6, Type designation: Seal kit, Seal kit
032F8165
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | None |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Seal kit EVR 6 and 8 (NC)+(NO) |
| Packing format | Multi pack |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Seal kit |
| Product Type | Spare part |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Type designation | Seal kit |
| Used for product | EVR(H) 6EVR(H) 8 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.012 Kilogram |
| Net weight | 0.002 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.024 Liter |
| EAN/UPC | 5702428251211 |