
Pressure transmitter, NSK, 0 bar - 15 bar
061H5507
Pressure reference: Gauge (relative), Output signal: Ratio metric, Electrical connection: Round Packard Metri-Pack, Pressure connection type: Solder, ODF, Pressure connection size: 1/4, Specification key: NSK-BE015D-U009
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Pressure transmitters, Pressure transmitters, Pressure transmitters
061H5507
Product specifications
Characteristic | Value |
|---|---|
| - common | Pin 3 |
| + output | Pin 2 |
| + supply | Pin 1 |
| Accuracy, max. [±FS%] | 2.50 % |
| Ambient temperature range [°C] [max] | 100 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| Electrical conn. Male/Female | Male |
| Electrical connection | Round Packard Metri-Pack |
| Enclosure rating IP | IP66 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| In scope of WEEE | Yes |
| Material Description | DELETED Sensor NSK-BE015D-009 I/100 |
| Medium temperature range [°C] [max] | 135 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Output signal | Ratio metric |
| Overload pressure max. [bar] | 38.5 bar |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Pressure connection HEX [mm] | 14.0 mm |
| Pressure connection size | 1/4 |
| Pressure connection type | Solder, ODF |
| Pressure Male/Female | Male |
| Pressure range [bar] [max] | 15.00 bar |
| Pressure range [bar] [min] | 0.00 bar |
| Pressure reference | Gauge (relative) |
| Product group | Sensors |
| Product line | Sensing Solutions |
| Product name | Pressure transmitter |
| Product Type | NSK |
| Quantity per packing format | 100 pc |
| Ratiometric [V] [max] | 4.500 V |
| Ratiometric [V] [min] | 0.500 V |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Trixylyl phosphate (CAS no. 25155-23-1) |
| Refrigerants | R1234yfR1234ze(E)R134aR32R404AR407CR407HR410AR449BR450AR452BR454AR454BR454CR455AR513A |
| SCIP dossier no. | 853a606c-7ffe-448f-b453-0d129ce19597 |
| SCIP dossier product name | NSK Series |
| Specification key | NSK-BE015D-U009 |
| Supply voltage [V] DC | 5.00 V |
| UL mark | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.048 Kilogram |
| Net weight | 0.04 Kilogram |
| Volume | 0.232 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428532563 |
| Proposition 65 | Cancer and Reproductive Harm |