
Lubricant, SE55
191U3397
Oleo 1Lt Reniso Triton Se 55
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
191U3397
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Compressors Accessories |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | Oleo 1Lt Reniso Triton Se 55 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | Lubricant |
Characteristic | Value |
|---|---|
| In scope of WEEE | No |
| Material Description | OLEO 1LT RENISO TRITON SE 55 |
| Product group | Compressors Accessories |
| Product line | Commercial Compressors |
| Product name | Lubricant |
| Product Type | SE55 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162518328 |