
System software, AK-ST 500
080Z0161
Controller type: Service Tool, Application area: Service
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080Z0161
Product specifications
Characteristic | Value |
|---|---|
| Application area | Service |
| Controller type | Service Tool |
| DG Indicator Profile | Not relevant for dangerous goods |
| Display on front | No |
| Function | Operation software AK Ctrl. |
| Material Description | DEL AK-ST 500, Service Tool |
| Packing format | Multi pack |
| Power consumption [VA] | 8.0 VA |
| Product accessories | Electron. control accessories |
Characteristic | Value |
|---|---|
| Product group | Supervisory solutions |
| Product Language | Multi Language |
| Product line | Electronic Controllers and Services |
| Product name | System software |
| Product Type | AK-ST 500 |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Serviceable | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 124 Gram |
| Net weight | 124 Gram |
Characteristic | Value |
|---|---|
| Volume | 0.387 Liter |
| EAN/UPC | 5702428089852 |