
Electron. control accessories, DEL Com.cable for Prosa,2m, IP, ERC 112
080G3388
DEL Com.cable for Prosa,2m, IP, Used for product: ERC 112, Packing format: Industrial pack, Quantity per packing format: 108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3388
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 2.000 m |
| China RoHS compliance | Yes |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EEE category | 5 small equipment (any external dimension < 50 cm) |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Function | ERC, Com. cable for Prosa |
| In scope of WEEE | Yes |
| Material Description | DEL Com.cable for Prosa,2m, IP |
Characteristic | Value |
|---|---|
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 108 pc |
| REACH Candidate List substances | No |
| Terminals connector | H.S.G JST PHR-6 |
| Used for product | ERC 112 |
| Used for product comments | ERC 112 w JST connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.068 Kilogram |
| Net weight | 0.062 Kilogram |
| Volume | 0.219 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428921350 |
| Proposition 65 | No significant risk |