
Electron. control accessories, DEL - ERS, Com. cable for RDI07,1m,ver01, ERC Controllers
080G3381
DEL - ERS, Com. cable for RDI07,1m,ver01, Used for product: ERC Controllers, Packing format: Industrial pack, Quantity per packing format: 108
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G3381
Product specifications
Characteristic | Value |
|---|---|
| Cable length [m] | 1.000 m |
| DG Indicator Profile | Not relevant for dangerous goods |
| Function | ERS, Com. cable for RDI07 |
| Material Description | DEL - ERS, Com. cable for RDI07,1m,ver01 |
| Packing format | Industrial pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
Characteristic | Value |
|---|---|
| Product name | Cable |
| Product Type | Accessory |
| Quantity per packing format | 108 pc |
| REACH Candidate List substances | No |
| Terminals connector | 3-pole RAST2.5 Edge connector |
| Used for product | ERC Controllers |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.045 Kilogram |
| Net weight | 0.044 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.105 Liter |
| EAN/UPC | 5702428438117 |