
Electron. control accessories, DEL ACCGTW Elect.Control Gateway LonW, MCX series
080G0270
DEL ACCGTW Elect.Control Gateway LonW, Used for product: MCX series, Packing format: Multi pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
080G0270
Product specifications
Characteristic | Value |
|---|---|
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | DEL ACCGTW Elect.Control Gateway LonW |
| Packing format | Multi pack |
| Product group | Electron. control accessories |
| Product line | Electronic Controllers and Services |
| Product name | Gateway |
Characteristic | Value |
|---|---|
| Product Type | Accessory |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | ACCGTW |
| Used for product | MCX series |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.24 Kilogram |
| Net weight | 0.18 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.239 Liter |
| EAN/UPC | 5702428429290 |