Danfoss logo
VX Solo 22 H OP-product-category

VX Solo 22 H OP

Application
The VX Solo 22 is made in a compact design and is especially suitable for supply of heating for small properties and apartment houses. The substation is suitable for two pipe systems. The substation features a plate heat exchanger for the heating circuit and is prepared for connection to a domestic hot water cylinder. The VX Solo 22 is available in two basic vari­ants, - one variant with Danfoss ECL 310 for control of the heating circuit (VX Solo 22 H (OP), and another variant with Danfoss ECL 310 for control of both the heating as well as the DHW cylinder circuits (VX Solo 22 HWP). The VX Solo 22 variants offer capacities ranging from 44 to 110 kW heating and 13 to 75 kW domestic hot water. Please contact our sales department and together we shall find the optimum solution for your exact requirements.

Connection pipes for domestic hot water cylinder (DHW)
As standard the VX Solo 22 is supplied with primary connection pipes for DHW cylinder, with or without actuator and electronic control of the cylinder circuit.

Heat exchanger for heating
The heat exchanger used in the VX Solo 22 HWP is a brazed, highly efficient Danfoss plate heat exchanger, which has been tested and approved according to the PED directive.

Reading and setting
All thermometers are placed so they are easy to read.Components, which can be adjusted, are easily accessible.

Service or maintenance
The substation is very service friendly due to practical piping and assembly with nuts and gaskets.It is mounted on the wall and as all pipes are placed in pipe bracket distance, it is possible to establish a nice piping.

Features and benefits

  • Indirect heating
  • Connection pipes for DHW cylinder
  • Supplied with Danfoss ECL 310, prepared for LeanHeat Monitor
  • Pipes and heat exchanger in stainless steel
  • Minimized risk of lime scale and bacteria formation
  • The substation is very service-friendly due to practical piping and assembly with nuts and gaskets
  • Excellent operating economy