
Intelligent electrical actuator AMEi 6 iSET
AMEi 6 iSET actuator for intelligent optimization of the District Heating/Cooling substation operation. Automatic adjustment of Δp setting on AFP 2, AFPB 2, AFPQ 2 and AFQMP 2 controllers, used in DHC systems.
Solution for dynamic DH systems with wide span of min - max flow (Domestic Hot Water service) and for systems with improperly sized control equipment (oversized control valves, wrong valve selection/characteristic, poor control ratio...).
Auto stabilization function monitors control signal and stabilizes oscillations at the partial/ low load operating conditions, by adjustment of the Δp over the motorized control valve (MCV).
Constant-real time MCV operation improvement led to more stable control without oscillations and flow delivered up to the real needs (overflow prevention).
This results in stable temperature conditions on the secondary side, improvement of ΔT on the primary side and longer lifetime of installed equipment.
Features and benefits
- Auto stabilization function
- Adjustable min/max Δp setting by the end switch (adjustable stroke limitation of the pressure actuator)
- Position indication, LED signalization
- Thermal and overload protection
- Electrical manual operation; External reset button
- Easy mounting, pre-fixing with the wire lock
- Anti-rotation strap for preventing actuator from rotating
- Automatic calibration to the pressure actuator stroke-reduced commissioning time
- Maintenance free
- Voltage or current input/output signal Y/X