![MOTOR COVER *EX EX-HG34e(+HC)[OPT.] UNPAINTED](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F599027%2FID568923169329-0101_preview.jpg&w=1920&q=75)
BOCK, Housing, Motor Cover
097B81485
Compressors spare parts, Set-motor cover *EX, Legacy BOCK ID: 81485
097B81485
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Set-motor cover *EX |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 81485 |
Characteristic | Value |
|---|---|
| Material Description | Set-motor cover *EX |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Motor Cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.7 Kilogram |
| Net weight | 4.7 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162548776 |