BOCK, Connector, Gasket
097B81181
Compressors spare parts, Set-gaskets, Legacy BOCK ID: 81181
097B81181
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Set-gaskets |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 81181 |
| Material Description | Set-gaskets |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 240.9 Gram |
| Net weight | 219 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162551042 |