BOCK, Connector, Gasket
097B52218
Compressors spare parts, Seal ring 24x16x2, Legacy BOCK ID: 52218
097B52218
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | EX-HG22EX-HG34EX-HG44EX-HG56EX-HG66EX-HG88 |
| Contains batteries | No |
| Description | Seal ring 24x16x2 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 52218 |
| Material Description | Seal ring 24x16x2 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Gasket |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3 Gram |
| Net weight | 3 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162559314 |