BOCK, Mounting, Grommets
097B07555
Compressors spare parts, Vibration compensator, Legacy BOCK ID: 07555
097B07555
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Vibration compensator |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07555 |
Characteristic | Value |
|---|---|
| Material Description | Vibration compensator |
| material no. of component | 2.1010 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Grommets |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 210 Gram |
| Net weight | 210 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162585337 |