BOCK, Bearing component, Bearing kit
097B07326
Compressors spare parts, Legacy BOCK ID: 07326
097B07326
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07326 |
| Material Description | CYL.ROLLER BEAR.NUP310.ETNG |
Characteristic | Value |
|---|---|
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Bearing kit |
| type of component | bushing |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.18 Kilogram |
| Net weight | 1.18 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255007586 |