BOCK, Motor component, Foot
097B06877
Compressors spare parts, Motor foot, Legacy BOCK ID: 06877
097B06877
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Motor foot |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06877 |
Characteristic | Value |
|---|---|
| Material Description | Motor foot |
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Foot |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2 Kilogram |
| Net weight | 2 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587355 |