BOCK, Connector, Disc
097B06762
Compressors spare parts, Disc ø5,3x25x1,25, Legacy BOCK ID: 06762
097B06762
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized and passivated blue |
| Brand | BOCK |
| Contains batteries | No |
| Description | Disc ø5,3x25x1,25 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 06762 |
| Material Description | Disc ø5,3x25x1,25 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.2 Gram |
| Net weight | 4.2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587638 |