BOCK, Miscellaneous, Roller
097B06735
Compressors spare parts, Legacy BOCK ID: 06735
097B06735
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold drawn |
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06735 |
Characteristic | Value |
|---|---|
| Material Description | Spacing roller ø40x30 |
| material no. of component | 1.0718 K |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Miscellaneous |
| Product Type | Roller |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 267 Gram |
| Net weight | 267 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162985113 |