BOCK, Connector, Flange
097B06701
Compressors spare parts, Front bearing flange,pre-asse., Legacy BOCK ID: 06701
097B06701
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Front bearing flange,pre-asse. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06701 |
Characteristic | Value |
|---|---|
| Material Description | Front bearing flange,pre-asse. |
| material no. of component | 0.6025 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Flange |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.5 Kilogram |
| Net weight | 6.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162587836 |