BOCK, Connector, Screw
097B06348
Compressors spare parts, Locking screw M22x1,5, Legacy BOCK ID: 06348
097B06348
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Contains batteries | No |
| Description | Locking screw M22x1,5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06348 |
Characteristic | Value |
|---|---|
| Material Description | Locking screw M22x1,5 |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Screw |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 68.9 Gram |
| Net weight | 68.9 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162588697 |