BOCK, Connector, Sight glass
097B06001
Compressors spare parts, Legacy BOCK ID: 06001
097B06001
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06001 |
| Material Description | Sight glass ø62 |
Characteristic | Value |
|---|---|
| material no. of component | 1.0038 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Sight glass |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 160 Gram |
| Net weight | 160 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968093 |