BOCK, Connector, Disc
097B05889
Compressors spare parts, DISC ø25X10,5X4, Legacy BOCK ID: 05889
097B05889
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | galvanized |
| Brand | BOCK |
| Contains batteries | No |
| Description | DISC ø25X10,5X4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
Characteristic | Value |
|---|---|
| Legacy BOCK ID | 05889 |
| Material Description | DISC ø25X10,5X4 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891452 |