BOCK, Connector, Adaptor
097B05721
Compressors spare parts, Adaptor M33x2-1 1/4"-12 UNF-2A, Legacy BOCK ID: 05721
097B05721
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | cold rolled |
| Brand | BOCK |
| Contains batteries | No |
| Description | Adaptor M33x2-1 1/4"-12 UNF-2A |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05721 |
Characteristic | Value |
|---|---|
| Material Description | Adaptor M33x2-1 1/4"-12 UNF-2A |
| material no. of component | 1.0715 C |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Adaptor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 250 Gram |
| Net weight | 250 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162590287 |