Danfoss logo
 Danfoss SL-AD

Water nozzles, SL, 2.25 L/h, 60 °, Hollow

030L6512

SL Nozzle 2,25 L/h 60° AD UNC 12-24
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Slimline Nozzles - SL

Product specifications

Characteristic
Value
ApprovalCE
Capacity [l/h]2.25 L/h
Capacity [USgal/h]0.60 gal/h
CE markYes
China RoHS complianceYes
Contains batteriesNo
DescriptionSL Nozzle 2,25 L/h 60° AD UNC 12-24
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)-I6(c)
LE anti-drip valveYes
Material DescriptionDel -SL Nozzle 2,25 L/h 60° AD UNC 12-24
Packing formatIndustrial pack
Characteristic
Value
Product groupWater nozzles
Product lineBurner Components
Product TypeSL
Quantity per packing format50 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Reference point14 bar tap water
SCIP dossier no.d7f1a78f-50d7-433b-811e-0fded47f5128
SCIP dossier product nameSL nozzles
Spray angle [°]60 °
Spray patternHollow
spray pattern markingH
Thread12/24 UNC
UL markNo

General specifications

Characteristic
Value
Gross weight20.1 Gram
Net weight18.1 Gram
Volume0.023 Liter
Characteristic
Value
EAN/UPC5702424637644
Proposition 65Cancer and Reproductive Harm