
Spare part, PMFL 300, Spring (Weak)
027F0126
Product Type: Spare part, Used for product: PMFL 300, Type designation: Spring (Weak)
027F0126
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Material Description | PMFL 300 Spring set "weak" |
| Packing format | Multi pack |
| Product group | Liquid level valve spare parts |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Spring |
| Product Type | Spare part |
| Quantity per packing format | 25 pc |
| Type designation | Spring (Weak) |
| Used for product | PMFL 300 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.12 Kilogram |
| Net weight | 0.12 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.546 Liter |
| EAN/UPC | 5702422005216 |