
SGP 6s N, Sight glass, Solder, ODF, Solder, ODF
014L0148
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Packing format: Industrial pack, Quantity per packing format: 82
014L0148
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEAC |
| Approval file name | REF. LIQUID INDICATOR 76H4 |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EPD available | Yes |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Green: max moist con@25 °C | R1234ze(E): 26 ppmR1270: 16 ppmR134a: 30 ppmR22: 30 ppmR32: 64 ppmR404A: 20 ppmR407A: 29 ppmR407C: 30 ppmR407F: 30 ppmR410A: 66 ppmR448A: 28 ppmR449A: 29 ppmR450A: 23 ppmR452A: 20 ppmR454B: 29 ppmR507A: 15 ppmR513A: 22 ppm |
| Green: max moist con@43 °C | R1234ze(E): 28 ppmR1270: 29 ppmR134a: 45 ppmR22: 50 ppmR32: 116 ppmR404A: 25 ppmR407A: 48 ppmR407C: 60 ppmR407F: 60 ppmR410A: 135 ppmR448A: 70 ppmR449A: 53 ppmR450A: 46 ppmR452A: 30 ppmR454B: 58 ppmR507A: 30 ppmR513A: 22 ppm |
| Identical product | 014L0181 |
| Ignition source assessment | Yes |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Lubricants compatibility | Oilfree applications |
| Material Description | SGP 6s N Sight Glass I/82 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Moisture indicator | N indicator |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
| Outlet connection type | Solder, ODF |
Characteristic | Value |
|---|---|
| Outlet size [in] | 1/4 in |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Sight glasses |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Sight glass |
| Product Type | SGP 6s N |
| Quantity per packing format | 82 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cobalt dichloride (CAS no. 7646-79-9) |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22R32R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR452BR454BR454CR455AR463AR507AR513AR515BR744 |
| SCIP dossier no. | 967c0700-c0a7-4862-a521-6146e31f5313 |
| SCIP dossier product name | SG & SGP with indicator |
| Serviceable | No |
| Temperature range [°C] [max] | 80 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 175 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REF. LIQUID INDICATOR 76H4 |
| UL approved refrigerants | R1233zd(E)R134aR22R404AR407AR407CR407FR407HR410AR448AR449AR450AR452AR463AR507AR513AR515BR744 |
| UL mark | Yes |
| Yellow: min moist con@25 °C | R1234ze(E): 132 ppmR1270: 62 ppmR134a: 100 ppmR22: 120 ppmR32: 289 ppmR404A: 70 ppmR407A: 115 ppmR407C: 140 ppmR407F: 168 ppmR410A: 266 ppmR448A: 110 ppmR449A: 105 ppmR450A: 148 ppmR452A: 79 ppmR454B: 161 ppmR507A: 60 ppmR513A: 75 ppm |
| Yellow: min moist con@43 °C | R1234ze(E): 165 ppmR1270: 115 ppmR134a: 170 ppmR22: 200 ppmR32: 459 ppmR404A: 100 ppmR407A: 192 ppmR407C: 225 ppmR407F: 240 ppmR410A: 540 ppmR448A: 227 ppmR449A: 200 ppmR450A: 245 ppmR452A: 143 ppmR454B: 250 ppmR507A: 110 ppmR513A: 123 ppm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.112 Kilogram |
| Net weight | 0.089 Kilogram |
| Volume | 0.147 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428838757 |
| Proposition 65 | Cancer and Reproductive Harm |