
MPHE C117-EZD/CZD
21% lower hold-up volume enables significant reduction in refrigerant charge.
C117L-EZD is an evaporator optimized for R410A for use in high-efficiency chillers with capacities of 50 – 200 kW, and standard efficiency chillers with capacities of 50 – 250 kW.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gasrefrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C117L-EZD reduces the water side pressure drop and the amount of material used. In the reversible mode of the chiller as a condenser, C117L-EZD also has outstanding performance
To meet demands for higher seasonal efficiency, the C117L-EZD is designed to work efficiently and increase comfort in modern commercialbuildings without increasing the carbon footprint. Helping chillers perform more efficiently, it reduces both energy costs and environmentalimpact. The low hold-up volumereduces the system refrigerant charge and offers valuable savings.
Features and benefits
- Improved heat transfer - equals higher efficiency chillers
- Minimal hold-up volume - equals less refrigerant charge
- Smaller footprint - enables more compact chillers
- High heat transfer and minimal refrigerant charge - equals a reduced CO2 footprint